(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross-Head, Set Screw, Flat Tip【1-500 Pieces Per Package】

Cross-Head, Set Screw, Flat Tip
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      41,151VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set screw with a cross-head that does not damage components and is suitable for locations where it is used repeatedly.

Part Number
SSP-STC-M6-6
SSP-STC-M6-8
SSP-STC-M6-10
SSP-STC-M6-12
SSP-STC-M6-15
SSP-STU-M6-6
SSP-STU-M6-8
SSP-STU-M6-10
SSP-STU-M6-12
SSP-STU-M6-15
SSP-SUS-M6-6
SSP-SUS-M6-8
SSP-SUS-M6-10
SSP-SUS-M6-12
SSP-SUS-M6-15
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)
Material Surface Treatment_ Sales Unit

41,173 VND

1 Piece(s) Available 6 Day(s) or more -6[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

41,565 VND

1 Piece(s) Available 6 Day(s) or more -8[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

1,749,720 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

15 Day(s) or more -10[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

2,374,620 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

15 Day(s) or more -12[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

2,499,600 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

15 Day(s) or more -15[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingBox/package

41,151 VND

1 Piece(s) Available 6 Day(s) or more -6[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

41,597 VND

1 Piece(s) Available 6 Day(s) or more -8[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

43,162 VND

1 Piece(s) Available 6 Day(s) or more -10[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

44,883 VND

1 Piece(s) Available 6 Day(s) or more -12[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

45,470 VND

1 Piece(s) Available 6 Day(s) or more -15[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

45,102 VND

1 Piece(s) Available 6 Day(s) or more 106[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

44,291 VND

1 Piece(s) Available 6 Day(s) or more 108[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

44,452 VND

1 Piece(s) Available 6 Day(s) or more 1010[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

46,946 VND

1 Piece(s) Available 6 Day(s) or more 1012[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

47,073 VND

1 Piece(s) Available 6 Day(s) or more 1015[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal of Thread (M) 6 Tip Shape Flat End Mounting Hole Shape Phillips
Basic Shape Set Screw Thread Type Metric coarse Application Standard
Additional Shape Standard