(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Hex Socket Head Bolt (Fully/Partially Threaded) [1-500 Pieces Per Package]
It is a screw used for fastening machine components. It has a hex socket in the middle of the head, is fully threaded, and comes in various sizes.
[Feature]
• Thread sizes : M1.4, M1.6, M2, M3 and the biggest is M64
• Thread length shortest/longest: 2.5 and 610 mm.
• Pitches shortest/longest: 0.3 and 4.5 mm.
• Can select between half-thread and full thread
• Material: Steel, Stainless Steel, Aluminum and Titanium
[Application]
Use for fastening machine components and aluminum profile structure.
*Applicable to both full thread and half thread
Unit: mm
Nominal of Thread (M) | Pitch (P) | dk | k | S | |||||
---|---|---|---|---|---|---|---|---|---|
Max. (Standard Dimension)*2 | Max.*2 | Min. | Max. (Standard Dimension) | Min. | Nominal (Standard Dimension) | Max. | Min. | ||
M1.4 | 0.30 | 2.6 | 2.74 | 2.46 | 1.4 | 1.26 | 1.3 | 1.36 | 1.32 |
M1.6 | 0.35 | 3.0 | 3.14 | 2.86 | 1.6 | 1.46 | 1.5 | 1.56 | 1.52 |
M2 | 0.40 | 3.8 | 3.98 | 3.62 | 2.0 | 1.86 | 1.5 | 1.58 | 1.52 |
M2.5 (M2.5) | 0.45 | 4.5 | 4.68 | 4.32 | 2.5 (2.6) | 2.36 (2.46) | 2.0 | 2.08 | 2.02 |
M3 | 0.50 | 5.5 | 5.68 | 5.32 | 3.0 | 2.86 | 2.5 | 2.58 | 2.52 |
M4 | 0.70 | 7.0 | 7.22 | 6.78 | 4.0 | 3.82 | 3.0 | 3.08 | 3.02 |
M5 | 0.80 | 8.5 | 8.72 | 8.28 | 5.0 | 4.82 | 4.0 | 4.095 | 4.02 |
M6 | 1.00 | 10.0 | 10.22 | 9.78 | 6.0 | 5.70 | 5.0 | 5.140 | 5.02 |
M8 | 1.25 | 13.0 | 13.27 | 12.73 | 8.0 | 7.64 | 6.0 | 6.140 | 6.02 |
M10 | 1.50 | 16.0 | 16.27 | 15.73 | 10.0 | 9.64 | 8.0 | 8.175 | 8.025 |
M12 | 1.75 | 18.0 | 18.27 | 17.73 | 12.0 | 11.57 | 10.0 | 10.175 | 10.025 |
(M14) | 2.00 | 21.0 | 21.33 | 20.67 | 14.0 | 13.57 | 12.0 | 12.212 | 12.032 |
M16 | 2.00 | 24.0 | 24.33 | 23.67 | 16.0 | 15.57 | 14.0 | 14.212 | 14.032 |
(M18) | 2.50 | 27.0 | 27.33 | 26.67 | 18.0 | 17.57 | 14.0 | 14.212 | 14.032 |
M20 | 2.50 | 30.0 | 30.33 | 29.67 | 20.0 | 19.48 | 17.0 | 17.230 | 17.050 |
M24 | 3.00 | 36.0 | 36.39 | 35.61 | 24.0 | 23.48 | 19.0 | 19.275 | 19.065 |
M30 | 3.50 | 45.0 | 45.39 | 44.61 | 30.0 | 29.48 | 22.0 | 22.275 | 22.065 |
M36 | 4.00 | 54.0 | 54.46 | 53.54 | 36.0 | 35.38 | 27.0 | 27.275 | 27.065 |
M42 | 4.50 | 63.0 | 63.46 | 62.54 | 42.0 | 41.38 | 32.0 | 32.33 | 32.08 |
Part Number |
---|
CSH-SUS-M12-230 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Material | SurfaceTreatment | Pitch (mm) | Screw Type | Strength Class (Steel) | Sales Unit | Strength Class (Stainless Steel) | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
994,590 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | 230 | [Stainless Steel] Equivalent to SUS304 | No | 1.75 | Half Thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - |
Loading...Tải…
Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
Please check the type/dimensions/specifications of the part CSH-SUS-M12-230 in the Hex Socket Head Bolt (Fully/Partially Threaded) [8 Types of Material, 21 Types of Surface Treatment] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSH-SUS-M12-230 trong chuỗi Hex Socket Head Bolt (Fully/Partially Threaded) [8 Types of Material, 21 Types of Surface Treatment].
Part Number |
---|
CSH-310S-M5-12 |
CSH-310S-M5-20 |
CSH-310S-M6-10 |
CSH-SUS-M12-240 |
CSH-SUS-M12-250 |
CSH-SUS-M12-260 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Material | SurfaceTreatment | Pitch (mm) | Screw Type | Strength Class (Steel) | Sales Unit | Strength Class (Stainless Steel) | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123,216 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 12 | [Stainless Steel] SUS310S | No | 0.8 | Complete thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
131,455 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 20 | [Stainless Steel] SUS310S | No | 0.8 | Complete thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
122,290 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 10 | [Stainless Steel] SUS310S | No | 1 | Complete thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
1,019,586 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | 240 | [Stainless Steel] Equivalent to SUS304 | No | 1.75 | Half Thread | - | Low Quantity (can be purchased from one) | - | - | - | - | - | ||
1,036,084 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | 250 | [Stainless Steel] Equivalent to SUS304 | No | 1.75 | Half Thread | - | Low Quantity (can be purchased from one) | A4-70 | - | - | - | - | ||
1,183,810 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | 260 | [Stainless Steel] Equivalent to SUS304 | No | 1.75 | Half Thread | 12.9 | Low Quantity (can be purchased from one) | - | - | - | - | - |