(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex Bolt, Steel, Fully-Threaded, Standard Plating【1-500 Pieces Per Package】 (Part Number)

Hex Bolt, Steel, Fully-Threaded, Standard Plating

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,323VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    * "Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC: ZEC Coat-Trivalent Base Black

Product Description

Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Standard Plating]
Electroless nickel plating / chrome plating / nickel plating / trivalent white / bright chromate plating

Part Number
HXNH-316L-M20-170
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

1,271,296 VND

1 Piece(s) 6 Day(s) or more 10201702.5Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Standard Mounting Hole Shape No Thread Type Metric coarse
Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part HXNH-316L-M20-170 in the Hex Bolt, Steel, Fully-Threaded, Standard Plating series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HXNH-316L-M20-170 trong chuỗi Hex Bolt, Steel, Fully-Threaded, Standard Plating.

Products like this...

Part Number
HXN-STU-M8-14
HXNH-310S-M10-100
HXNH-310S-M10-110
HXNH-316L-M20-180
HXNH-316L-M20-190
HXNH-316L-M20-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

42,237 VND

1 Piece(s)Available 7 Day(s) or more ----Complete thread[Steel] Tool Steel[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)M8M8X14M8-14Steel

316,699 VND

1 Piece(s) 6 Day(s) or more 10101001.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

356,442 VND

1 Piece(s) 6 Day(s) or more 10101101.5Partially Threaded[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)----

1,237,302 VND

1 Piece(s) 6 Day(s) or more 1020180-Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----

1,355,783 VND

1 Piece(s) 6 Day(s) or more 10201902.5Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----

1,377,029 VND

1 Piece(s) 6 Day(s) or more 10202002.5Partially Threaded[Stainless Steel] SUS316L[Not Provided] NoLow Quantity (can be purchased from one)----