(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Standard Plating]
Electroless nickel plating / chrome plating / nickel plating / trivalent white / bright chromate plating
Part Number |
---|
HXNH-310S-M10-95 |
HXNH-316L-M10-95 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
277,205 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | 95 | 1.5 | Partially Threaded | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - | ||
107,350 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | 95 | 1.5 | Partially Threaded | [Stainless Steel] SUS316L | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | - |
Loading...Tải…
Detailed Shape | Standard | Mounting Hole Shape | No | Thread Type | Metric coarse |
---|---|---|---|---|---|
Additional Shape | Standard | Application | Standard |