(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment
Part Number |
---|
HXN-310S-M12-100 |
HXN-316L-M12-100 |
HXN-SUS-M12-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
228,391 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | 100 | 1.75 | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | ||
124,473 VND | 1 Piece(s) | Same day | 10 | 12 | 100 | 1.75 | [Stainless Steel] SUS316L | [Not Provided] No | Low Quantity (can be purchased from one) | ||
38,838 VND | 1 Piece(s) | Same day | - | 12 | 100 | 1.75 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) |
Loading...Tải…
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | Standard |