(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Phillips Binding Head Screw【1-10,000 Pieces Per Package】 (Part Number)

Phillips Binding Head Screw
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      370VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304 SUS316L SUS430 Titanium Brass
[Surface treatment]None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German, brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color

Part Number
CSPBD-SUSSP1-M8-50
CSPBD-SUSSP2-M8-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Strength Class (Steel) Strength Class (Stainless Steel)

912,354 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

15 Day(s) or more 10850[Tempered Color] Temper color[Stainless Steel] Equivalent to SUS3041.25Box/packageStandard-A2-50

912,354 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

15 Day(s) or more 10850[Tempered Color] Temper color (dark)[Stainless Steel] Equivalent to SUS3041.25Box/packageStandard-A2-50

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Hole Shape Phillips Detailed Shape Bind Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Rough head Application Standard
Screw Type Complete thread