(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304 SUS316L SUS430 Titanium Brass
[Surface treatment]None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German, brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color
Part Number |
---|
CSPBD-SUSTBS-M2.5-8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,999,520 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 6 Day(s) or more | 10 | 2.5 | 8 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.45 | Box/package | Standard | - | A2-50 |
Loading...Tải…
Mounting Hole Shape | Phillips | Detailed Shape | Bind | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Rough head | Application | Standard |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPBD-SUSTBS-M2.5-8 in the Phillips Binding Head Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPBD-SUSTBS-M2.5-8 trong chuỗi Phillips Binding Head Screw.
Part Number |
---|
CSPBD-316L-M3-8 |
CSPBD-316L-M4-10 |
CSPBD-316L-M4-12 |
CSPBD-SUSTBS-M2.6-10 |
CSPBD-SUSTBS-M2.6-12 |
CSPBD-SUSTBS-M2.6-14 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38,996 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 3 | 8 | [Not Provided] No | [Stainless Steel] SUS316L | 0.5 | Low Quantity (can be purchased from one) | Standard | - | A2-50 | ||
40,186 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 4 | 10 | [Not Provided] No | [Stainless Steel] SUS316L | 0.7 | Low Quantity (can be purchased from one) | Standard | - | A2-50 | ||
40,341 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 4 | 12 | [Not Provided] No | [Stainless Steel] SUS316L | 0.7 | Low Quantity (can be purchased from one) | Standard | - | A2-50 | ||
2,999,520 VND | 3,000 Pieces Per Package 3,000 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 2.6 | 10 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.45 | Box/package | Standard | - | A2-50 | ||
2,999,520 VND | 3,000 Pieces Per Package 3,000 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 2.6 | 12 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.45 | Box/package | Standard | - | A2-50 | ||
2,499,600 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 2.6 | 14 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.45 | Box/package | Standard | - | A2-50 |