(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304 SUS316L SUS430 Titanium Brass
[Surface treatment]None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German, brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color
Part Number |
---|
CSPBD-SUSSP1-M6-20 |
CSPBD-SUSSP2-M6-20 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
949,848 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 20 | [Tempered Color] Temper color | [Stainless Steel] Equivalent to SUS304 | 1 | Box/package | Standard | - | A2-50 | ||
949,848 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 20 | [Tempered Color] Temper color (dark) | [Stainless Steel] Equivalent to SUS304 | 1 | Box/package | Standard | - | A2-50 |
Loading...Tải…
Mounting Hole Shape | Phillips | Detailed Shape | Bind | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Rough head | Application | Standard |
Screw Type | Complete thread |