(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】 (Part Number)

Cross Recessed Pan Head Machine Screw
  • Sale
  • Until 31/05/2024
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).

Part Number
CSPPN-SUS-M6-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Screw Type

56,012 VND

1 Piece(s) Available 6 Day(s) or more 106801[Stainless Steel] Equivalent to SUS304[Not Provided] NoStandardLow Quantity (can be purchased from one)Complete thread

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Application Standard

Please check the type/dimensions/specifications of the part CSPPN-SUS-M6-80 in the Cross Recessed Pan Head Machine Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPPN-SUS-M6-80 trong chuỗi Cross Recessed Pan Head Machine Screw.

Products like this...

Part Number
CSPPN-316L-M2-8
CSPPN-316L-M2.6-10
CSPPN-316L-M2.6-12
CSPPN-SUS-M6-85
CSPPN-SUS-M6-90
CSPPN-SUS-M6-95
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Screw Type

2,955 VND

1 Piece(s) Same day 10280.4[Stainless Steel] SUS316L[Not Provided] NoStandardLow Quantity (can be purchased from one)Complete thread

38,651 VND

1 Piece(s)Available 6 Day(s) or more 102.6100.45[Stainless Steel] SUS316L[Not Provided] NoStandardLow Quantity (can be purchased from one)Complete thread

38,768 VND

1 Piece(s)Available 6 Day(s) or more 102.6120.45[Stainless Steel] SUS316L[Not Provided] NoStandardLow Quantity (can be purchased from one)Complete thread

58,222 VND

1 Piece(s)Available 6 Day(s) or more 106851[Stainless Steel] Equivalent to SUS304[Not Provided] NoStandardLow Quantity (can be purchased from one)Complete thread

60,320 VND

1 Piece(s)Available 6 Day(s) or more 106901[Stainless Steel] Equivalent to SUS304[Not Provided] NoStandardLow Quantity (can be purchased from one)Complete thread

1,792,713 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more 106951[Stainless Steel] Equivalent to SUS304[Not Provided] NoStandardBox/packageComplete thread