(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).
Part Number |
---|
CSPPN-SUS-M6-70 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,600 VND 6,077 VND | 1 Piece(s) | Same day | 10 | 6 | 70 | 1 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Standard | Low Quantity (can be purchased from one) | Complete thread |
Loading...Tải…
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPN-SUS-M6-70 in the Cross Recessed Pan Head Machine Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPPN-SUS-M6-70 trong chuỗi Cross Recessed Pan Head Machine Screw.
Part Number |
---|
CSPPN-316L-M2-8 |
CSPPN-316L-M2.6-10 |
CSPPN-316L-M2.6-12 |
CSPPN-SUS-M6-75 |
CSPPN-SUS-M6-8 |
CSPPN-SUS-M6-80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,955 VND | 1 Piece(s) | Same day | 10 | 2 | 8 | 0.4 | [Stainless Steel] SUS316L | [Not Provided] No | Standard | Low Quantity (can be purchased from one) | Complete thread | ||
38,651 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2.6 | 10 | 0.45 | [Stainless Steel] SUS316L | [Not Provided] No | Standard | Low Quantity (can be purchased from one) | Complete thread | |
38,768 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2.6 | 12 | 0.45 | [Stainless Steel] SUS316L | [Not Provided] No | Standard | Low Quantity (can be purchased from one) | Complete thread | |
18,250 VND | 1 Piece(s) | Same day | 10 | 6 | 75 | 1 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Standard | Low Quantity (can be purchased from one) | Complete thread | ||
2,760 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | 8 | 1 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Standard | Low Quantity (can be purchased from one) | Complete thread | ||
56,012 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 6 | 80 | 1 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Standard | Low Quantity (can be purchased from one) | Complete thread |