(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】 (Part Number)

Cross Recessed Pan Head Machine Screw
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).

Part Number
CSPPN-SUSTHW-M6-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

751,379 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

6 Day(s) or more 10625[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3041Box/packageStandardComplete thread

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard

Please check the type/dimensions/specifications of the part CSPPN-SUSTHW-M6-25 in the Cross Recessed Pan Head Machine Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPPN-SUSTHW-M6-25 trong chuỗi Cross Recessed Pan Head Machine Screw.

Products like this...

Part Number
CSPPN-316L-M2-8
CSPPN-316L-M2.6-10
CSPPN-316L-M2.6-12
CSPPN-SUSTHW-M6-28
CSPPN-SUSTHW-M6-30
CSPPN-SUSTHW-M6-6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

2,955 VND

1 Piece(s) Same day 1028[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)StandardComplete thread

38,651 VND

1 Piece(s)Available 6 Day(s) or more 102.610[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

38,768 VND

1 Piece(s)Available 6 Day(s) or more 102.612[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

912,104 VND

200 Pieces Per Package

200 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10628[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3041Box/packageStandardComplete thread

868,860 VND

200 Pieces Per Package

200 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10630[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3041Box/packageStandardComplete thread

1,432,520 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 15 Day(s) or more 1066[White Paint] Head Paint (White)[Stainless Steel] Equivalent to SUS3041Box/packageStandardComplete thread