(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Recessed Brazier Tapping Screw, Type 2 B-0 Shape【1,400-2,200 Pieces Per Package】 (Part Number)

Cross Recessed Brazier Tapping Screw, Type 2 B-0 Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      597,404VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapered down to the top 2.5 to 3 threads, providing a finer pitch than type 1.

Part Number
CSPTRSBB-ST3B-TP3-8
CSPTRSBB-ST3B-TP3-10
CSPTRSBB-ST3W-TP3-6
CSPTRSBB-ST3W-TP3-8
CSPTRSBB-ST3W-TP3-10
CSPTRSBB-ST3W-TP4-8
CSPTRSBB-ST-TP3-20
CSPTRSBB-STC-TP3-8
CSPTRSBB-STC-TP3-10
CSPTRSBB-STH-TP3-10
CSPTRSBB-STN-TP3-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L (mm) Surface Treatment

917,853 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

7 Day(s) or more 1038[Trivalent Chromate] Trivalent Black

971,844 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

7 Day(s) or more 10310[Trivalent Chromate] Trivalent Black

831,366 VND

1 Pack(s)

2,200 Pieces Per Package

2,200 Pieces Per Package

7 Day(s) or more 1036[Trivalent Chromate] Trivalent White

705,387 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

7 Day(s) or more 1038[Trivalent Chromate] Trivalent White

748,630 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

7 Day(s) or more 10310[Trivalent Chromate] Trivalent White

923,852 VND

1 Pack(s)

1,500 Pieces Per Package

1,500 Pieces Per Package

7 Day(s) or more 1048[Trivalent Chromate] Trivalent White

699,888 VND

1 Pack(s)

1,400 Pieces Per Package

1,400 Pieces Per Package

7 Day(s) or more 10320[Not Provided] Fabric

597,404 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

7 Day(s) or more -38[Chromate Plating] Chromate Plating

634,898 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

16 Day(s) or more -310[Chromate Plating] Chromate Plating

1,429,021 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

7 Day(s) or more 10310[Chrome Plating] Chrome Plating

899,856 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

16 Day(s) or more 10310[Nickel Plating] Nickel Plating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Thread Type Self Tapping Screws Detailed Shape Truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SWCH Equivalent Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package Application Standard