(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw【1-3,000 Pieces Per Package】 (Part Number)

PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,440VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.

Part Number
CSPPNPP-STC-M4-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Tip Shape Additional Shape Sales Unit

943,848 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) or more -4120.7[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Application Standard

Please check the type/dimensions/specifications of the part CSPPNPP-STC-M4-12 in the PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPPNPP-STC-M4-12 trong chuỗi PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw.

Products like this...

Part Number
CSPPNPP-ST3B-M3-10
CSPPNPP-ST3B-M3-12
CSPPNPP-ST3W-M3-10
CSPPNPP-STC-M4-20
CSPPNPP-STC-M4-8
CSPPNPP-STC-M5-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Tip Shape Additional Shape Sales Unit

2,499,600 VND

2,500 Pieces Per Package

2,500 Pieces Per Package

1 Pack(s) 15 Day(s) or more 103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent Black[Flat End] Rough headWasher IncludedBox/package

2,499,600 VND

2,500 Pieces Per Package

2,500 Pieces Per Package

1 Pack(s) 15 Day(s) or more 103120.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent Black[Flat End] Rough headWasher IncludedBox/package

1,574,748 VND

2,500 Pieces Per Package

2,500 Pieces Per Package

1 Pack(s) 6 Day(s) or more 103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White[Flat End] Rough headWasher IncludedBox/package

1,003,089 VND

800 Pieces Per Package

800 Pieces Per Package

1 Pack(s) 6 Day(s) or more -4200.7[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package

1,603,438 VND

1,500 Pieces Per Package

1,500 Pieces Per Package

1 Pack(s) 6 Day(s) or more -480.7[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package

1,300,233 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more -5100.8[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package