(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
Part Number |
---|
CSPPNPP-ST3W-M4-8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,391,777 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 8 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package |
Loading...Tải…
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNPP-ST3W-M4-8 in the PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPPNPP-ST3W-M4-8 trong chuỗi PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw.
Part Number |
---|
CSPPNPP-ST3B-M3-10 |
CSPPNPP-ST3B-M3-12 |
CSPPNPP-ST3W-M3-10 |
CSPPNPP-ST3W-M5-10 |
CSPPNPP-ST3W-M5-12 |
CSPPNPP-ST3W-M5-16 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,499,600 VND | 2,500 Pieces Per Package 2,500 Pieces Per Package | 1 Pack(s) | 15 Day(s) or more | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
2,499,600 VND | 2,500 Pieces Per Package 2,500 Pieces Per Package | 1 Pack(s) | 15 Day(s) or more | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
1,574,748 VND | 2,500 Pieces Per Package 2,500 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
1,076,327 VND | 700 Pieces Per Package 700 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
1,425,207 VND | 700 Pieces Per Package 700 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
1,363,818 VND | 600 Pieces Per Package 600 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package |