(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The head is engraved with the hardness and a distinguishing numeric mark (4). It is used in automotive and similar components.
Part Number |
---|
HXN4A-STC-M6-12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) | Surface Treatment_02 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
874,908 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | - | 12 | [Chromate Plating] Chromate Plating | Box/package |
Loading...Tải…
Nominal of Thread (M) | 6 | Detailed Shape | Standard | Material | SWCH Equivalent |
---|---|---|---|---|---|
Thread Type | Metric coarse | Pitch(mm) | 1 | Basic Shape | Hex |
Tip Shape | Flat End | Additional Shape | Standard | Application | High Strength |
Strength Class (Steel) | 4.8 | Screw Type | Complete thread |