(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint
Part Number |
---|
HANWGRR-STC-M8-35 |
HANWGRR-STCB-M8-35 |
HANWGRR-STCG-M8-35 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,507,258 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 6 Day(s) or more | - | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Standard | Box/package | Standard | ||
1,762,218 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 6 Day(s) or more | - | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Black Chromate | Standard | Box/package | Standard | ||
1,762,218 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 14 Day(s) or more | - | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Chromate Plating] Green Chromate | Standard | Box/package | Standard |
Loading...Tải…
Detailed Shape | Butterfly | Basic Shape | Hand tightening bolt | Thread Type | Metric coarse |
---|---|---|---|---|---|
Tip Shape | Flat End |