(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

High Nut M3-36【1-1,800 Pieces Per Package】 (Part Number)

High Nut M3-36
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      5,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long nut with a height that is longer than a normal hex nut. Can also be used as a joint nut that connects screws from both sides and as a spacer for raising.

Part Number
HNH-STC-M12-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch Wrench Flats (B)

54,783 VND

1 Piece(s) Available 6 Day(s) or more -12[Steel] SWCH EquivalentChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating201.7519

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Thread Type Metric coarse Applications, Functions Standard

Please check the type/dimensions/specifications of the part HNH-STC-M12-20 in the High Nut M3-36 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HNH-STC-M12-20 trong chuỗi High Nut M3-36.

Products like this...

Part Number
HNH-316L-M10-50
HNH-316L-M12-25
HNH-316L-M12-30
HNH-STC-M12-25
HNH-STC-M12-30
HNH-STC-M12-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch Wrench Flats (B)

263,328 VND

1 Piece(s) 6 Day(s) or more 1010[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-50-17

15,905,454 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1012[Stainless Steel] SUS316L-Box/package-251.7519

14,029,254 VND

80 Pieces Per Package

80 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1012[Stainless Steel] SUS316L-Box/package-301.7519

58,131 VND

1 Piece(s)Available 6 Day(s) or more -12[Steel] SWCH EquivalentChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating251.7519

61,353 VND

1 Piece(s)Available 6 Day(s) or more -12[Steel] SWCH EquivalentChromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating301.7519

962,346 VND

70 Pieces Per Package

70 Pieces Per Package

1 Pack(s) 6 Day(s) or more -12[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Chromate Plating351.7519