(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A long nut with a height that is longer than a normal hex nut. Can also be used as a joint nut that connects screws from both sides and as a spacer for raising.
Part Number |
---|
HNH-ST3W-M12-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | Pitch | Wrench Flats (B) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27,843 VND | 1 Piece(s) | Same day | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 30 | 1.75 | 19 |
Loading...Tải…
Thread Type | Metric coarse | Applications, Functions | Standard |
---|
Please check the type/dimensions/specifications of the part HNH-ST3W-M12-30 in the High Nut M3-36 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HNH-ST3W-M12-30 trong chuỗi High Nut M3-36.
Part Number |
---|
HNH-316L-M10-50 |
HNH-316L-M12-25 |
HNH-316L-M12-30 |
HNH-ST3W-M12-35 |
HNH-ST3W-M12-40 |
HNH-ST3W-M12-50 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | Pitch | Wrench Flats (B) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263,328 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | [Stainless Steel] SUS316L | - | Low Quantity (can be purchased from one) | - | 50 | - | 17 | |||
15,905,454 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 12 | [Stainless Steel] SUS316L | - | Box/package | - | 25 | 1.75 | 19 | ||
14,029,254 VND | 80 Pieces Per Package 80 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 12 | [Stainless Steel] SUS316L | - | Box/package | - | 30 | 1.75 | 19 | ||
70,401 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 35 | 1.75 | 19 | ||
72,556 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 40 | 1.75 | 19 | ||
44,822 VND | 1 Piece(s) | Same day | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 50 | 1.75 | 19 |