(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating
Part Number |
---|
HNT1-S45C3W-M48 |
HNT1-ST3W8-M48 |
HNT1-ST3W-M48 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
455,177 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 48 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
281,455 VND | 1 Piece(s) | 14 Day(s) or more | - | 48 | [Steel] Equivalent to SS400 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] 8 Microns Trivalent White | ||
439,397 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 48 | [Steel] Equivalent to SS400 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White |
Loading...Tải…
Thread Type | Metric coarse | Applications, Functions | Standard | Hex Nut Type | Type1 |