(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stand Spanner ST-S

Stand Spanner ST-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      764,446VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tension support base. 2 types of stand spanner with different shaft heights are available. 2 types of idler bolt length are also available. The spanner and idler combination set product is super-convenient.

 
Part Number
ST-75-S
ST-75-S-90
ST-75-S-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAccessory

764,446 VND

1 Piece(s) 8 Day(s) or more 10None (body only)

1,142,830 VND

1 Piece(s) 8 Day(s) or more 10Idler Bolt ID-90

1,349,703 VND

1 Piece(s) 8 Day(s) or more 10Idler Bolt ID-130

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Height(mm) 100 Body Material Ductile cast iron FCD450 Main Body Surface Treatment Black wrinkle paint