(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Distance Collar DC

Distance Collar DC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      66,206VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This is a height adjustment collar for indexing plungers. Material: copper material SUM22 (steel) Surface: black oxide coating (black oxide finish)

 
Part Number
DC-1002
DC-1008
DC-1204-B
DC-1208
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)
Outer Diameter D I.D. d

66,206 VND

1 Piece(s) 25 Day(s) or more 1021210

66,371 VND

1 Piece(s) 25 Day(s) or more 1081210

74,448 VND

1 Piece(s) 25 Day(s) or more 1041712

66,371 VND

1 Piece(s) 25 Day(s) or more 1081412

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mounting auxiliary parts Body Material Steel SUM22 Surface Treatment Black triiron tetraoxide coating