(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Bracket, Hayauma Production, Hayauma Connecting Fixtures for Connections

Standard Bracket, Hayauma Production, Hayauma Connecting Fixtures for Connections
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      169,451VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Connecting fixture for Hayauma
· Various trestle and bracket assemblies can be made by combining various connection fixtures

 
Part Number
A10660-0128
A10660-0132
A10663-0149
A10663-0153
A12214-0180
A12214-0194
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Hayauma Type

169,451 VND

1 Piece(s) 8 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)Hayauma7

218,855 VND

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)Hayauma8

373,038 VND

1 Piece(s) 6 Day(s) or more Stainless Steel[No] NoHayauma7

472,643 VND

1 Piece(s) 9 Day(s) or more Stainless Steel[No] NoHayauma8

169,451 VND

1 Piece(s) 8 Day(s) or more SteelBright Chromate PlatingHayauma7

218,855 VND

1 Piece(s) 6 Day(s) or more SteelBright Chromate PlatingHayauma8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Connection Qty.(piece) 1