(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PT Elbow / Bushing Series, PT Elbow

PT Elbow / Bushing Series, PT Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      69,198VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PT elbow supports compressed air, industrial water, and vacuums.

Specification

●Usable fluids:Air Water
●Fluid temperature:-5 to 60degrees
●Usage pressure:1MPa

Materials

●Body:Brass
Part Number
PL-1F-1M
PL-1F-1M-N
PL-1F-2M
PL-1F-2M-N
PL-2F-2M
PL-2F-2M-N
PL-2F-3M
PL-2F-3M-N
PL-3F-3M
PL-3F-3M-N
PL-3F-4M
PL-3F-4M-N
PL-4F-4M
PLS-1F-1M
PLS-1F-2M
PLS-2F-2M
PLS-2F-3M
PLS-3F-3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Nominal of Thread Screw Nominal at the Smaller Dia. Section

69,198 VND

1 Piece(s) Same day 10[Copper] BrassNo1/81/8

201,730 VND

1 Piece(s) Same day 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/81/8

201,010 VND

1 Piece(s) Same day 10[Copper] BrassNo1/41/8

106,233 VND

1 Piece(s) 9 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/41/8

83,015 VND

1 Piece(s) Same day 10[Copper] BrassNo1/41/4

97,768 VND

1 Piece(s) 4 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/41/4

92,008 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo3/81/4

98,630 VND

1 Piece(s) 4 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating3/81/4

167,171 VND

1 Piece(s) Same day 10[Copper] BrassNo3/83/8

188,290 VND

1 Piece(s) 4 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating3/83/8

175,141 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo1/23/8

257,458 VND

1 Piece(s) 9 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/23/8

340,128 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo1/21/2

597,665 VND

1 Piece(s) Same day 10SUS304No1/81/8

598,136 VND

1 Piece(s) 4 Day(s) or more 10SUS304No1/41/8

638,588 VND

1 Piece(s) 4 Day(s) or more 10SUS304No1/41/4

687,808 VND

1 Piece(s) 4 Day(s) or more 10SUS304No3/81/4

749,026 VND

1 Piece(s) 4 Day(s) or more 10SUS304No3/83/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape PT Elbows Screw Types R
Screw Type at the Smaller Dia. Section Rc