(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Bracket Hayauma Product, Parallel Fixing Bracket for Copper Pipe

Standard Bracket Hayauma Product, Parallel Fixing Bracket for Copper Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      114,073VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A parallel-fixing angle for copper pipes.

 
Part Number
A10668-0018
A10668-0022
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length L Dimension
(mm)
Connection Size

114,073 VND

1 Piece(s) 13 Day(s) or more 230For 2 Outlets

149,341 VND

1 Piece(s) 6 Day(s) or more 330For 3 Outlets

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1