(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Applications]
·Internal Teeth Profile: It is used in inconvenient places such as set screws where teeth appear.
·Outside Tooth Profile: It is used in places where more loosening prevention than the internal tooth profile is required.
Part Number |
---|
TWB-4-3W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | Type Toothed Washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,628 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 4.3 | 8.5 | 4 | 0.45 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | - | [S50C] S50C to S70C | Outside Tooth Profile |
Loading...Tải…
Type | Toothed Washer | Type (Application) | Loosening prevention |
---|
Please check the type/dimensions/specifications of the part TWB-4-3W in the JIS Toothed Lock Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TWB-4-3W trong chuỗi JIS Toothed Lock Washer.
Part Number |
---|
TWA-12-3W |
TWA-12-N |
TWA-14-3W |
TWB-4-N |
TWB-4-NPB |
TWB-4-PB |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | Type Toothed Washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,136 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 12.5 | 21 | 12 | 1 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | - | [S50C] S50C to S70C | Internal Teeth Profile | |||
2,395,616 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 7 Day(s) or more | 10 | [Steel] Steel | Nickel Plating | 12.5 | 21 | 12 | 1 | Box/package | Temper color | - | [S50C] S50C to S70C | Internal Teeth Profile | ||
3,093 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Chromate | 14.5 | 23 | 14 | 1 | Low Quantity (can be purchased from one) | Temper color | - | [S50C] S50C to S70C | Internal Teeth Profile | |||
1,706 VND | 1 Piece(s) | Same day | 10 | [Steel] Steel | Nickel Plating | 4.3 | 8.5 | 4 | 0.45 | Low Quantity (can be purchased from one) | Temper color | - | [S50C] S50C to S70C | Outside Tooth Profile | |||
114,138 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Phosphor Bronze] C5191R-H | Nickel Plating | 4.3 | 8.5 | 4 | 0.45 | Low Quantity (can be purchased from one) | [Not Provided] Non treated | - | - | Outside Tooth Profile | |||
85,163 VND | 1 Piece(s) | 8 Day(s) or more | 10 | [Phosphor Bronze] C5191R-H | - | 4.3 | 8.5 | 4 | 0.45 | Low Quantity (can be purchased from one) | [Not Provided] Non treated | - | - | Outside Tooth Profile |