(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

JIS Toothed Lock Washer【1-60,000 Pieces Per Package】 (Part Number)

JIS Toothed Lock Washer
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
·Internal Teeth Profile: It is used in inconvenient places such as set screws where teeth appear.
·Outside Tooth Profile: It is used in places where more loosening prevention than the internal tooth profile is required.

Part Number
TWA-10-3W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Type Toothed Washer

2,399 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent White10.518100.9Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White-[S50C] S50C to S70CInternal Teeth Profile

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Toothed Washer Type (Application) Loosening prevention

Please check the type/dimensions/specifications of the part TWA-10-3W in the JIS Toothed Lock Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TWA-10-3W trong chuỗi JIS Toothed Lock Washer.

Products like this...

Part Number
TWA-1/2-3W
TWA-10-N
TWA-12-3W
TWA-12-N
TWA-14-3W
TWA-16-3W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Type Toothed Washer

2,900 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate1322.5-1Low Quantity (can be purchased from one)Temper color1/2[S50C] S50C to S70CInternal Teeth Profile

2,876,039 VND

1,800 Pieces Per Package

1,800 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10[Steel] SteelNickel Plating10.518100.9Box/packageTemper color-[S50C] S50C to S70CInternal Teeth Profile

3,136 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent White12.521121Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White-[S50C] S50C to S70CInternal Teeth Profile

2,395,616 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10[Steel] SteelNickel Plating12.521121Box/packageTemper color-[S50C] S50C to S70CInternal Teeth Profile

3,093 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate14.523141Low Quantity (can be purchased from one)Temper color-[S50C] S50C to S70CInternal Teeth Profile

4,490 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate16.526161.2Low Quantity (can be purchased from one)Temper color-[S50C] S50C to S70CInternal Teeth Profile