(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS Spring Lock Washer【1-50,000 Pieces Per Package】 (Part Number)

JIS Spring Lock Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Type (application)] Spring Washer
[Type] Spring Washer
[Type]Spring Washer, standard load
[Type]No. 2 (for medium load)
[Materials] Steel, Stainless steel
[Surface treatment] Anti-rust Oil Only, Trivalent Chromate, Chromate, Nickel Plating, Temper Color
[Inner diameter d (mm)] 2.1 2.4 2.7 3.1 4.1 5.1 6.1 6.5 8.2 10.2 11.4 12.2 13 14.2 16.2 18.2 20.2 22.5 24.5
[Nominal Thread (M)] 2 2.3 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24
[Nominal Thread (inch)] 1/4 7/16 1/2
[Thickness t (mm)] 0.5 0.6 0.7 1 1.3 1.5

Part Number
SW2-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

606,402 VND

1 Pack(s)

900 Pieces Per Package

900 Pieces Per Package

6 Day(s) or more 10[Steel] Steel[Not Provided] Anti-rust Oil Only10.218.4102.5Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard
Load Type No. 2 (Medium Load)

Please check the type/dimensions/specifications of the part SW2-10 in the JIS Spring Lock Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SW2-10 trong chuỗi JIS Spring Lock Washer.

Products like this...

Part Number
SW2-1/4
SW2-1/4-3W
SW2-10-3W
SW2-10-SUS
SW2-12
SW2-12-3W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

869,860 VND

3,000 Pieces Per Package

3,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelTemper color6.512.8-1.6Box/package-Temper color1/4[SWRH] SWRH72

1,013,837 VND

3,000 Pieces Per Package

3,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate6.512.8-1.6Box/package-Temper color1/4[SWRH] SWRH72

815,369 VND

900 Pieces Per Package

900 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate10.218.4102.5Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

2,051,671 VND

900 Pieces Per Package

900 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10Stainless SteelTemper color10.218.4102.5Box/package[SUS304] SUS304-CSPTemper color--

579,657 VND

550 Pieces Per Package

550 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Anti-rust Oil Only12.221.5123Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

758,878 VND

550 Pieces Per Package

550 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate12.221.5123Box/package-Temper color-[SWRH] SWRH72