(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster) (Part Number)

General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      266,606VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SA-150R-S-M20XP2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Thread Pitch

831,113 VND

1 Piece(s) 7 Day(s) or more 19680.01~140.00With Rotation Stopper137.2[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015038No2.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Stem Length 40

Please check the type/dimensions/specifications of the part SA-150R-S-M20XP2.5 in the General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SA-150R-S-M20XP2.5 trong chuỗi General Purpose Caster Steel Medium Loads Screw-in Type S Series SA (Gold Caster).

Products like this...

Part Number
SA-100NB-S-M20XP2.5
SA-100R-M20XP2.5
SA-100R-S-M20XP2.5
SA-150RB-M20XP2.5
SA-150RB-S-M20XP2.5
SA-150UB-M20XP2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing Thread Pitch

672,865 VND

1 Piece(s) 7 Day(s) or more 13880.01~140.00With Rotation Stopper98[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceM2010032Available2.5

524,558 VND

1 Piece(s) 7 Day(s) or more 13880.01~140.00No98[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.0

597,761 VND

1 Piece(s) 7 Day(s) or more 13880.01~140.00With Rotation Stopper98[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.5

831,015 VND

1 Piece(s) 7 Day(s) or more 19680.01~140.00No137.2[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015040Available2.0

926,131 VND

1 Piece(s) 7 Day(s) or more 19680.01~140.00With Rotation Stopper137.2[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015040Available2.5

16,120,178 VND

1 Piece(s) 7 Day(s) or more 19680.01~140.00No137.2UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM2015038Available2.0