(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster) (Part Number)

Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      136,931VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
TK-75R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

204,456 VND

1 Piece(s) 7 Day(s) or more 9035.01~80.0049[Rubber] RubberAbrasion Resistance / Cold Resistance554270607525

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Light Load
Bearing No

Please check the type/dimensions/specifications of the part TK-75R in the Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TK-75R trong chuỗi Caster for General Use, Steel, Compact, Light Duty, Fixed Plate Type, T Series TK (Gold Caster).

Products like this...

Part Number
TK-50R
TK-50U
TK-65N
TK-65R
TK-65U
TK-75U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

143,803 VND

1 Piece(s) 7 Day(s) or more 65~35.0029.4[Rubber] RubberAbrasion Resistance / Cold Resistance463559495020

185,836 VND

1 Piece(s) 7 Day(s) or more 65~35.0034.3UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance463559495020

170,395 VND

1 Piece(s) 7 Day(s) or more 8035.01~80.0053.9[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance554270606525

192,106 VND

1 Piece(s) 7 Day(s) or more 8035.01~80.0039.2[Rubber] RubberAbrasion Resistance / Cold Resistance554270606525

231,053 VND

1 Piece(s) 7 Day(s) or more 8035.01~80.0053.9UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270606525

242,803 VND

1 Piece(s) 7 Day(s) or more 9035.01~80.0063.7UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270607525