(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) (Part Number)

General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      181,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SKP-125NB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

615,393 VND

1 Piece(s) 7 Day(s) or more 168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceSlotted Holes75(80)75(80)11011412538Available

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SKP-125NB in the General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SKP-125NB trong chuỗi General Purpose Caster Steel Medium Loads Plate Fixed Type S Series SK (Gold Caster).

Products like this...

Part Number
SK-100RB
SK-100UB
SK-125NB
SKP-125R
SKP-125RB
SKP-125UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

444,185 VND

1 Piece(s) 7 Day(s) or more 13280.01~140.00117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032Available

525,320 VND

1 Piece(s) 4 Day(s) or more 13280.01~140.00117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes80(90)45(50)1107810032Available

599,656 VND

1 Piece(s) 7 Day(s) or more 168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes100(112)56(53)1409412538Available

518,078 VND

1 Piece(s) 7 Day(s) or more 168140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes75(80)75(80)11011412538No

589,490 VND

1 Piece(s) 7 Day(s) or more 168140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes75(80)75(80)11011412538Available

732,423 VND

1 Piece(s) 7 Day(s) or more 168140.01~220.00147UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)11011412538Available