(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) (Part Number)

General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      223,778VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SJ-150RB-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

878,871 VND

1 Piece(s) 4 Day(s) or more 190140.01~220.00With Rotation Stopper156.8[Rubber] RubberAbrasion Resistance / Cold Resistance75(80)75(80)10210215040Available

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SJ-150RB-S in the General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJ-150RB-S trong chuỗi General Caster for Steel Light-Loaded Plate Freely Swirling Type S-Series SJ (Gold Caster).

Products like this...

Part Number
SJ-100NB-S
SJ-100R
SJ-100R-S
SJ-150UB
SJ-150UB-S
SJ-65N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

616,288 VND

1 Piece(s) 7 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance68(71)68(71)909010032Available

508,178 VND

1 Piece(s) 4 Day(s) or more 13280.01~140.00No117.6[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No

552,840 VND

1 Piece(s) 4 Day(s) or more 13280.01~140.00With Rotation Stopper117.6[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No

991,178 VND

1 Piece(s) 7 Day(s) or more 190140.01~220.00No156.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)10210215038Available

1,082,310 VND

1 Piece(s) 7 Day(s) or more 190140.01~220.00With Rotation Stopper156.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)10210215038Available

223,778 VND

1 Piece(s) 7 Day(s) or more 8535.01~80.00No68.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance554270586525No