(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) (Part Number)

General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      327,998VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

Part Number
WJ-200MCB-WS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

4,378,706 VND

1 Piece(s) 7 Day(s) or more 250320.01~485.00With Double Stopper (Rotation + Turning)392[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance11211214014020045Available

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part WJ-200MCB-WS in the General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WJ-200MCB-WS trong chuỗi General Purpose Caster (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD CASTER).

Products like this...

Part Number
WJ-100MCB
WJ-100MCB-S
WJ-100MCB-WS
WJ-200RB
WJ-200RB-S
WJ-200RB-WS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing

1,150,258 VND

1 Piece(s) 7 Day(s) or more 144140.01~220.00No176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

1,270,775 VND

1 Piece(s) 7 Day(s) or more 144140.01~220.00With Rotation Stopper176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

1,291,491 VND

1 Piece(s) 7 Day(s) or more 144140.01~220.00With Double Stopper (Rotation + Turning)176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant7171959510034Available

1,284,896 VND

1 Piece(s) 4 Day(s) or more 250220.01~320.00No245[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance11211214014020045Available

1,440,666 VND

1 Piece(s) 4 Day(s) or more 250220.01~320.00With Rotation Stopper245[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance11211214014020045Available

1,473,538 VND

1 Piece(s) 4 Day(s) or more 250220.01~320.00With Double Stopper (Rotation + Turning)245[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance11211214014020045Available