(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ductile Caster Standard Type (Free Type) BR (Part Number)

Ductile Caster Standard Type (Free Type) BR
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      629,983VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ductile (cast) universal hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

Part Number
125BRULB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

1,860,523 VND

1 Piece(s) 4 Day(s) or more 168.5320.01~485.00294[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1001001281281712552102.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 125BRULB in the Ductile Caster Standard Type (Free Type) BR series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 125BRULB trong chuỗi Ductile Caster Standard Type (Free Type) BR.

Products like this...

Part Number
100BRFB
100BRMCB
100BRULB
150BRA
150BRB
150BRFA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

1,009,941 VND

1 Piece(s) 4 Day(s) or more 140140.01~220.00196[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8585113113121004780

1,611,363 VND

1 Piece(s) 14 Day(s) or more 140140.01~220.00205.8[Nylon] MC Nylon (With Bearing)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant8585113113121004780

1,273,301 VND

1 Piece(s) 4 Day(s) or more 140140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8585113113121004780

1,527,046 VND

1 Piece(s) 14 Day(s) or more 195140.01~220.00196[Rubber] RubberAbrasion Resistance / Cold Resistance1001001281282015056115

1,569,966 VND

1 Piece(s) 4 Day(s) or more 195140.01~220.00196[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1001001281282015056115

1,557,101 VND

1 Piece(s) 14 Day(s) or more 195320.01~485.00392[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic1001001281282015056115