(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A ductile (cast) universal hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.
Part Number |
---|
125BRFA |
125BRFB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,384,615 VND | 1 Piece(s) | 7 Day(s) or more | 168.5 | 320.01~485.00 | 352.8 | [Steel] Iron | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 100 | 100 | 128 | 128 | 17 | 125 | 52 | 102.5 | ||
1,463,691 VND | 1 Piece(s) | 14 Day(s) or more | 168.5 | 320.01~485.00 | 352.8 | [Steel] Iron (with Bearings) | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 100 | 100 | 128 | 128 | 17 | 125 | 52 | 102.5 |
Loading...Tải…
Caster Type | Universal Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Medium Load |