(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A ductile (cast) universal hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.
Part Number |
---|
125BRULB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,860,523 VND | 1 Piece(s) | 4 Day(s) or more | 168.5 | 320.01~485.00 | 294 | [Urethane] Urethane (With Bearing) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 100 | 100 | 128 | 128 | 17 | 125 | 52 | 102.5 |
Loading...Tải…
Caster Type | Universal Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part 125BRULB in the Ductile Caster Standard Type (Free Type) BR series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 125BRULB trong chuỗi Ductile Caster Standard Type (Free Type) BR.
Part Number |
---|
100BRFB |
100BRMCB |
100BRULB |
150BRA |
150BRB |
150BRFA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,009,941 VND | 1 Piece(s) | 4 Day(s) or more | 140 | 140.01~220.00 | 196 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 85 | 85 | 113 | 113 | 12 | 100 | 47 | 80 | ||
1,611,363 VND | 1 Piece(s) | 14 Day(s) or more | 140 | 140.01~220.00 | 205.8 | [Nylon] MC Nylon (With Bearing) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 85 | 85 | 113 | 113 | 12 | 100 | 47 | 80 | ||
1,273,301 VND | 1 Piece(s) | 4 Day(s) or more | 140 | 140.01~220.00 | 205.8 | [Urethane] Urethane (With Bearing) | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 85 | 85 | 113 | 113 | 12 | 100 | 47 | 80 | ||
1,527,046 VND | 1 Piece(s) | 14 Day(s) or more | 195 | 140.01~220.00 | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 100 | 100 | 128 | 128 | 20 | 150 | 56 | 115 | ||
1,569,966 VND | 1 Piece(s) | 4 Day(s) or more | 195 | 140.01~220.00 | 196 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | 100 | 100 | 128 | 128 | 20 | 150 | 56 | 115 | ||
1,557,101 VND | 1 Piece(s) | 14 Day(s) or more | 195 | 320.01~485.00 | 392 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 100 | 100 | 128 | 128 | 20 | 150 | 56 | 115 |