(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ductile Caster P Type (Fixed) PK (Part Number)

Ductile Caster P Type (Fixed) PK
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      651,245VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ductile (cast) fixed hardware wheel with the same mounting pitch as the press-made caster K type. Compatible with steel plate hardware and a longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

 
Part Number
200PKULB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

2,585,321 VND

1 Piece(s) 6 Day(s) or more 250485.01~750.00480.2[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance11263142932020061

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 200PKULB in the Ductile Caster P Type (Fixed) PK series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 200PKULB trong chuỗi Ductile Caster P Type (Fixed) PK.

Products like this...

Part Number
100PKA
100PKB
100PKFA
100PKFB
100PKULB
125PKA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

651,245 VND

1 Piece(s) 6 Day(s) or more 14480.01~140.0098[Rubber] RubberAbrasion Resistance / Cold Resistance8045105701210047

742,830 VND

1 Piece(s) 4 Day(s) or more 14480.01~140.0098[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance8045105701210047

661,391 VND

1 Piece(s) 6 Day(s) or more 144140.01~220.00186.2[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8045105701210047

755,868 VND

1 Piece(s) 4 Day(s) or more 144140.01~220.00186.2[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8045105701210047

1,022,813 VND

1 Piece(s) 4 Day(s) or more 144140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8045105701210047

933,591 VND

1 Piece(s) 6 Day(s) or more 175140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold Resistance10056125811712553