(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An adjuster for light vibration-proofing equipped with rubber on the back side of the adjuster base. Note: Please be advised that the model number in VONA has been changed from "D-A III" to "D-A3."
[Features]
· Since the rubber part comes in contact with the floor, floor damage is prevented.
· A light vibration-proof type adjustment bolt.
· However, since the rubber hardness is 80°, repulsion is higher than low elasticity rubber and does not demonstrate much of a vibration-proofing effect. For this reason, please compare with other vibration-proof types such as the D-G series when using.
· Can easily be mounted using a screwdriver since a Phillips head slot has been provided on the bottom of the bolt.
· A nylon washer is used between the receiver and bolt, and rotation is smooth.
· The FR type uses non-migratory rubber so traces of rubber do not remain when moving the machinery.
· The SI type is white and is characterized by hardly leaving traces of rubber.
· Suitable for office equipment, etc.
Part Number |
---|
D-B3 16X150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Material of rubber part | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230,550 VND | 1 Piece(s) | Same day | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | Chloroprene Rubber | 60 | 6.86 | 150 | 17 | 16 | Performance of Vibration Proofing |
Loading...Tải…
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No | Adjusting for Hex Socket "No Licking" | No |
Please check the type/dimensions/specifications of the part D-B3 16X150 in the Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D-B3 16X150 trong chuỗi Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI.
Part Number |
---|
D-A3 12-150-SUS-FR |
D-A3 12X100SUS |
D-A3 12X120SUS |
D-B3 16X150-SI |
D-B3 16X180 |
D-B3 16X200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Material of rubber part | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
415,026 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | Ethylene Propylene Rubber | 50 | 4.9 | 150 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing | ||
358,346 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | Chloroprene Rubber | 50 | 4.9 | 100 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing | ||
300,770 VND | 1 Piece(s) | Same day | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | Chloroprene Rubber | 50 | 4.9 | 120 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing | ||
340,018 VND | 1 Piece(s) | 11 Day(s) or more | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Silicon] Silicon Rubber | 60 | 6.86 | 150 | 17 | 16 | Performance of Vibration Proofing | ||
334,040 VND | 1 Piece(s) | 11 Day(s) or more | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | Chloroprene Rubber | 60 | 6.86 | 180 | 17 | 16 | Performance of Vibration Proofing | ||
256,840 VND | 1 Piece(s) | Same day | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | Chloroprene Rubber | 60 | 6.86 | 200 | 17 | 16 | Performance of Vibration Proofing |