(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI (Part Number)

Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      178,865VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An adjuster for light vibration-proofing equipped with rubber on the back side of the adjuster base. Note: Please be advised that the model number in VONA has been changed from "D-A III" to "D-A3."

[Features]
· Since the rubber part comes in contact with the floor, floor damage is prevented.
· A light vibration-proof type adjustment bolt.
· However, since the rubber hardness is 80°, repulsion is higher than low elasticity rubber and does not demonstrate much of a vibration-proofing effect. For this reason, please compare with other vibration-proof types such as the D-G series when using.
· Can easily be mounted using a screwdriver since a Phillips head slot has been provided on the bottom of the bolt.
· A nylon washer is used between the receiver and bolt, and rotation is smooth.
· The FR type uses non-migratory rubber so traces of rubber do not remain when moving the machinery.
· The SI type is white and is characterized by hardly leaving traces of rubber.
· Suitable for office equipment, etc.

Part Number
D-B3 20X130-SI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

335,696 VND

1 Piece(s) 11 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Silicon] Silicon Rubber606.861301720Performance of Vibration Proofing

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Swivel Mechanism No Adjusting for Hex Socket "No Licking" No

Please check the type/dimensions/specifications of the part D-B3 20X130-SI in the Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D-B3 20X130-SI trong chuỗi Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI.

Products like this...

Part Number
D-A3 12-150-SUS-FR
D-A3 12X100SUS
D-A3 12X120SUS
D-B3 20X180
D-B3 20X180-FR
D-B3 20X200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

415,026 VND

1 Piece(s) 11 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedEthylene Propylene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing

358,346 VND

1 Piece(s) 11 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91001512Corrosion Resistance / Performance of Vibration Proofing

300,770 VND

1 Piece(s) Same day 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91201512Corrosion Resistance / Performance of Vibration Proofing

396,188 VND

1 Piece(s) 11 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Chloroprene Rubber606.861801720Performance of Vibration Proofing

411,326 VND

1 Piece(s) 11 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Ethylene Propylene Rubber606.861801720Performance of Vibration Proofing

422,481 VND

1 Piece(s) 11 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Chloroprene Rubber606.862001720Performance of Vibration Proofing