(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard item adjuster bolt for anchor fixing. Note: Please be advised that the model number in VONA has been changed from "D-E II" to "D-E2."
[Features]
· Similar to D-A, it is structured so that fixing of the receiver and bolt is performed by placing the bolt protrusion into the receiver and pressing a nut into it.
· Can easily be fixed using an anchor bolt.
· Please use an anchor bolt.
· Please use a 12 mm anchor bolt.
· Bolts shorter than 12 × 70 are not recommended for complete fixing due to safety concerns.
· Note: The screw rotates and tilts somewhat.
Part Number |
---|
D-E2 16X150SUS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
658,101 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 150 | 17 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No |
Loading...Tải…
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Fixed type | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part D-E2 16X150SUS in the Adjuster for Anchor Fixing D-EII/D-EII-ST series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D-E2 16X150SUS trong chuỗi Adjuster for Anchor Fixing D-EII/D-EII-ST.
Part Number |
---|
D-E2 12X120SUS |
D-E2 12X125SUS |
D-E2 12X150 |
D-E2 16X180 |
D-E2 16X180SUS |
D-E2 16X200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
480,563 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 120 | 17 | 12 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No | ||
491,471 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 125 | 17 | 12 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No | ||
275,728 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 4.9 | 150 | 17 | 12 | Standard / Performance of Vibration Proofing | No | ||
316,261 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 4.9 | 180 | 17 | 16 | Standard / Performance of Vibration Proofing | No | ||
722,134 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 180 | 17 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No | ||
326,420 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 4.9 | 200 | 17 | 16 | Standard / Performance of Vibration Proofing | No |