(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Clean room compatible plain bearing which uses various resins for the material of the ball and the main body, and minimizes any damage to the contact surface of the conveyed item.
[Features]
· By utilizing various plastic materials, suitable for conveying and positioning according to the conditions, minimizing any damage to the glass surface.
· Eitech original special spherical surface (PAT.P) employed for compact size yet load bearing capacity 4.9 [PVP type display] N (0.5kgf).
· Lighter than the conventional positioning methods using supporting plastic pins etc., and features lower dust generation.
· With holes drilled holes in bolt section, fine dust that has penetrated can be expelled. (Optional)
Part Number |
---|
PVP10BP-SU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Load Capacity Range (N) | Load Capacity (N) | Body Material | Large Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Details of Main Body Material[receiving the ball] | Details of Main Body Material | Small Ball (Internal Ball) Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,799,961 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1.0~10.0 | 4.9 | [Plastic] Resin | [Plastic] PEEK (Polyetheretherketone) | 15 | 9.525 | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 |
Loading...Tải…
Type | Standard | Shape | Round-shaped male screw | Use Direction | Upward-Downward |
---|
Please check the type/dimensions/specifications of the part PVP10BP-SU in the Clean Room Plain Bearing PVP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PVP10BP-SU trong chuỗi Clean Room Plain Bearing PVP Series.
Part Number |
---|
PVP10BJ-SUS |
PVP10BP(D)-SJ(D)S |
PVP10BP(D)-SJS |
PVP10BP-SUS |
PVP10BU(D)-SJS |
PVP10BU(D)-SS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Load Capacity Range (N) | Load Capacity (N) | Body Material | Large Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Details of Main Body Material[receiving the ball] | Details of Main Body Material | Small Ball (Internal Ball) Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,080,383 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1.0~10.0 | 4.9 | [Plastic] Resin + Stainless steel | [Plastic] POM (Polyacetal) | 15 | 9.525 | SUS304 | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | ||
2,211,146 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1.0~10.0 | 4.9 | [Plastic] Resin + Stainless steel | [Plastic] Conductive PEEK (Polyether Ether Ketone) | 15 | 9.525 | SUS304 | Conductive POM (Polyacetal) | SUS304 | ||
1,398,282 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1.0~10.0 | 4.9 | [Plastic] Resin + Stainless steel | [Plastic] Conductive PEEK (Polyether Ether Ketone) | 15 | 9.525 | SUS304 | POM (Polyacetal) | SUS304 | ||
1,319,791 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1.0~10.0 | 4.9 | [Plastic] Resin + Stainless steel | [Plastic] PEEK (Polyetheretherketone) | 15 | 9.525 | SUS304 | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | ||
1,147,071 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1.0~10.0 | 4.9 | [Plastic] Resin + Stainless steel | [Plastic] Conductive UHMWPE (Ultra High-Molecular-Weight Polyethylene) | 15 | 9.525 | SUS304 | POM (Polyacetal) | SUS304 | ||
1,119,727 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 1.0~10.0 | 4.9 | Stainless Steel | [Plastic] Conductive UHMWPE (Ultra High-Molecular-Weight Polyethylene) | 15 | 9.525 | SUS304 | SUS303 | SUS304 |