(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clean Room Plain Bearing PVP Series (Part Number)

Clean Room Plain Bearing PVP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      851,599VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clean room compatible plain bearing which uses various resins for the material of the ball and the main body, and minimizes any damage to the contact surface of the conveyed item.

[Features]
· By utilizing various plastic materials, suitable for conveying and positioning according to the conditions, minimizing any damage to the glass surface.
· Eitech original special spherical surface (PAT.P) employed for compact size yet load bearing capacity 4.9 [PVP type display] N (0.5kgf).
· Lighter than the conventional positioning methods using supporting plastic pins etc., and features lower dust generation.
· With holes drilled holes in bolt section, fine dust that has penetrated can be expelled. (Optional)

Part Number
PVP16BU-SS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material

1,120,711 VND

1 Piece(s) 12 Day(s) or more 101.0~10.08.8Stainless Steel[Plastic] UHMWPE (Ultra High-Molecular-Weight Polyethylene)1912.7SUS304SUS303SUS304

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Shape Round-shaped male screw Use Direction Upward-Downward

Please check the type/dimensions/specifications of the part PVP16BU-SS in the Clean Room Plain Bearing PVP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PVP16BU-SS trong chuỗi Clean Room Plain Bearing PVP Series.

Products like this...

Part Number
PVP10BJ-SUS
PVP10BP(D)-SJ(D)S
PVP10BP(D)-SJS
PVP20BJ-JJ
PVP20BJ-SJS
PVP20BJ-SS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material

1,080,383 VND

1 Piece(s) 12 Day(s) or more 101.0~10.04.9[Plastic] Resin + Stainless steel[Plastic] POM (Polyacetal)159.525SUS304UHMWPE (Ultra High-Molecular-Weight Polyethylene)SUS304

2,211,146 VND

1 Piece(s) 12 Day(s) or more 101.0~10.04.9[Plastic] Resin + Stainless steel[Plastic] Conductive PEEK (Polyether Ether Ketone)159.525SUS304Conductive POM (Polyacetal)SUS304

1,398,282 VND

1 Piece(s) 12 Day(s) or more 101.0~10.04.9[Plastic] Resin + Stainless steel[Plastic] Conductive PEEK (Polyether Ether Ketone)159.525SUS304POM (Polyacetal)SUS304

1,170,284 VND

1 Piece(s) 12 Day(s) or more 1010.1~20.014.7[Plastic] Resin[Plastic] POM (Polyacetal)2415.875POM (Polyacetal)POM (Polyacetal)POM (Polyacetal)

873,828 VND

1 Piece(s) 12 Day(s) or more 1010.1~20.014.7[Plastic] Resin + Stainless steel[Plastic] POM (Polyacetal)2415.875SUS304POM (Polyacetal)SUS304

855,336 VND

1 Piece(s) 12 Day(s) or more 1010.1~20.014.7Stainless Steel[Plastic] POM (Polyacetal)2415.875SUS304SUS303SUS304