(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Twin Spoke Handwheel (NTWN/TWN) (Part Number)

Twin Spoke Handwheel (NTWN/TWN)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      464,654VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The material includes added glass fibers, helping provide superior impact and chemical resistance as well as excellent mechanical strength. Types with and without a rotary grip are available.

[Features]
· Employs a solid spokeless structure and high tensile strength resin.
· Additionally, glass fiber has been added to the product's material, further improving mechanical strength, including in the form of impact resistance etc.
· Can also be safely used with chemicals, including acids, alkaline substances, and oils and fats.
· The rim includes finger rests. (Outer diameter of 125 mm or greater)

Part Number
TWN200F-OG-2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material H
(mm)
D1
(Ø)
d
(Ø)
the color of center cap Additional Work

2,945,067 VND

1 Piece(s) 12 Day(s) 10200Round hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] Polyamide Matte Black613016OrangeTwo Press Screw Holes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle 2 Spoked Material of Handle Material Polypropylene Matte Black Surface of Handle No
Grip Surface No Set Screw Thread Machining No Insert Material SUM24L Black Oxide Coating

Please check the type/dimensions/specifications of the part TWN200F-OG-2M in the Twin Spoke Handwheel (NTWN/TWN) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TWN200F-OG-2M trong chuỗi Twin Spoke Handwheel (NTWN/TWN).

Products like this...

Part Number
NTWN100-P
NTWN100-PM
NTWN125
TWN200F-OG-M
TWN200F-OG-P
TWN200F-OG-PM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material H
(mm)
D1
(Ø)
d
(Ø)
the color of center cap Additional Work

556,461 VND

1 Piece(s) 12 Day(s) 1099Round hole (accuracy hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black371810-Hole for Spring Pin

665,963 VND

1 Piece(s) 12 Day(s) 1099Round hole (accuracy hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black371810-Hole for Spring Pin, One Place for Push Screw Hole

533,414 VND

1 Piece(s) 12 Day(s) 10125Round hole (blind hole)No (No Grip Mounting Hole)-[Polyamide] Polyamide Matte Black4422---

2,633,267 VND

1 Piece(s) 12 Day(s) 10200Round hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] Polyamide Matte Black613016OrangeOne Press Screw Hole

2,755,804 VND

1 Piece(s) 12 Day(s) 10200Round hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] Polyamide Matte Black613016OrangeHole for Spring Pin

2,890,992 VND

1 Piece(s) 12 Day(s) 10200Round hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] Polyamide Matte Black613016OrangeHole for Spring Pin, One Place for Push Screw Hole