(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The material includes added glass fibers, helping provide superior impact and chemical resistance as well as excellent mechanical strength. Types with and without a rotary grip are available.
[Features]
· Employs a solid spokeless structure and high tensile strength resin.
· Additionally, glass fiber has been added to the product's material, further improving mechanical strength, including in the form of impact resistance etc.
· Can also be safely used with chemicals, including acids, alkaline substances, and oils and fats.
· The rim includes finger rests. (Outer diameter of 125 mm or greater)
Part Number |
---|
TWN125F-RE |
TWN125F-RE-2M |
TWN125F-RE-M |
TWN125F-RE-P |
TWN125F-RE-PM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | H (mm) | D1 (Ø) | d (Ø) | the color of center cap | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,968,776 VND | 1 Piece(s) | 12 Day(s) | 10 | 125 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | - | ||
2,250,494 VND | 1 Piece(s) | 12 Day(s) | 10 | 125 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | Two Press Screw Holes | ||
2,115,307 VND | 1 Piece(s) | 12 Day(s) | 10 | 125 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | One Press Screw Hole | ||
2,061,232 VND | 1 Piece(s) | 12 Day(s) | 10 | 125 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | Hole for Spring Pin | ||
2,196,419 VND | 1 Piece(s) | 12 Day(s) | 10 | 125 | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide Matte Black | 44 | 22 | 12 | Red | Hole for Spring Pin, One Place for Push Screw Hole |
Loading...Tải…
Types of Handle | 2 Spoked | Material of Handle Material | Polypropylene Matte Black | Surface of Handle | No |
---|---|---|---|---|---|
Grip Surface | No | Set Screw Thread Machining | No | Insert Material | SUM24L Black Oxide Coating |