(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Twin Spoke Handwheel (NTWN/TWN) (Part Number)

Twin Spoke Handwheel (NTWN/TWN)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      464,654VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The material includes added glass fibers, helping provide superior impact and chemical resistance as well as excellent mechanical strength. Types with and without a rotary grip are available.

[Features]
· Employs a solid spokeless structure and high tensile strength resin.
· Additionally, glass fiber has been added to the product's material, further improving mechanical strength, including in the form of impact resistance etc.
· Can also be safely used with chemicals, including acids, alkaline substances, and oils and fats.
· The rim includes finger rests. (Outer diameter of 125 mm or greater)

Part Number
TWN125-LB
TWN125-LB-2M
TWN125-LB-M
TWN125-LB-P
TWN125-LB-PM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material H
(mm)
D1
(Ø)
d
(Ø)
the color of center cap Additional Work

789,873 VND

1 Piece(s) 12 Day(s) 10125Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black442212Light blue-

1,062,731 VND

1 Piece(s) 12 Day(s) 10125Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black442212Light blueTwo Press Screw Holes

881,424 VND

1 Piece(s) 12 Day(s) 10125Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black442212Light blueOne Press Screw Hole

901,031 VND

1 Piece(s) 12 Day(s) 10125Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black442212Light blueHole for Spring Pin

1,008,656 VND

1 Piece(s) 12 Day(s) 10125Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] Polyamide Matte Black442212Light blueHole for Spring Pin, One Place for Push Screw Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle 2 Spoked Material of Handle Material Polypropylene Matte Black Surface of Handle No
Grip Surface No Set Screw Thread Machining No Insert Material SUM24L Black Oxide Coating