(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Wheels are made of urethane. Allowable load is 1,200N to 3,000N.
Part Number |
---|
CAFF-150SBF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Bracket Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,648,745 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Plate | 194 | 220.01~320.00 | With Stopper | 300 | SPHD | Slotted Holes | 73(85) | 105(105) | 114 | 140 | 150 | 45 |
Loading...Tải…
Wheel Material | Urethane (Thermoplastic Property) | Wheel Characteristics | Abrasion Resistance |
---|
Please check the type/dimensions/specifications of the part CAFF-150SBF in the Casters (FF Series) (CAFF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAFF-150SBF trong chuỗi Casters (FF Series) (CAFF).
Part Number |
---|
CAFF-080FBF-SUS |
CAFF-080FBL |
CAFF-080FBL-SUS |
CAFF-080PBL |
CAFF-080PBL-SUS |
CAFF-150SBL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Bracket Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,551,980 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Through Hole | 107 | 80.01~140.00 | With Stopper | 120 | SUS304 | - | - | - | - | - | 80 | 30 | ||
497,381 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Through Hole | 107 | 80.01~140.00 | No | 120 | SPHD | - | - | - | - | - | 80 | 30 | ||
1,107,350 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Through Hole | 107 | 80.01~140.00 | No | 120 | SUS304 | - | - | - | - | - | 80 | 30 | ||
387,125 VND | 1 Piece(s) | 12 Day(s) | 10 | fixation | 107 | 80.01~140.00 | No | 120 | SPHD | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 30 | ||
642,258 VND | 1 Piece(s) | 12 Day(s) | 10 | fixation | 107 | 80.01~140.00 | No | 120 | SUS304 | - | - | - | - | - | 80 | 30 | ||
1,247,551 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Plate | 194 | 220.01~320.00 | No | 300 | SPHD | Slotted Holes | 73(85) | 105(105) | 114 | 140 | 150 | 45 |