(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters (FF Series) (CAFF) (Part Number)

Casters (FF Series) (CAFF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      373,170VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheels are made of urethane. Allowable load is 1,200N to 3,000N.

Part Number
CAFF-150SBL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

1,247,551 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate194220.01~320.00No300SPHDSlotted Holes73(85)105(105)11414015045

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Urethane (Thermoplastic Property) Wheel Characteristics Abrasion Resistance

Please check the type/dimensions/specifications of the part CAFF-150SBL in the Casters (FF Series) (CAFF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAFF-150SBL trong chuỗi Casters (FF Series) (CAFF).

Products like this...

Part Number
CAFF-080FBF
CAFF-080FBF-SUS
CAFF-080FBL
CAFF-080FBL-SUS
CAFF-080PBL
CAFF-080PBL-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

781,243 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole10780.01~140.00With Stopper120SPHD-----8030

1,551,980 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole10780.01~140.00With Stopper120SUS304-----8030

497,381 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole10780.01~140.00No120SPHD-----8030

1,107,350 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole10780.01~140.00No120SUS304-----8030

387,125 VND

1 Piece(s) 12 Day(s) 10fixation10780.01~140.00No120SPHDSlotted Holes45(60)75(80)851008030

642,258 VND

1 Piece(s) 12 Day(s) 10fixation10780.01~140.00No120SUS304-----8030