(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster (F8 Series) (CAF8) (Part Number)

Caster (F8 Series) (CAF8)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      293,077VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The wheel material is polyamide. Allowable load is 1,200N to 3,000N.

[Features]
· The stopper locks the swivel part of the bracket and rotation of the wheel simultaneously

Part Number
CAF8-125PBL-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

918,500 VND

1 Piece(s) 12 Day(s) 10fixation156140.01~220.00No220SUS304Slotted Holes45(60)75(80)8510012538

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Polyamide Wheel Characteristics Abrasion Resistance

Please check the type/dimensions/specifications of the part CAF8-125PBL-SUS in the Caster (F8 Series) (CAF8) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAF8-125PBL-SUS trong chuỗi Caster (F8 Series) (CAF8).

Products like this...

Part Number
CAF8-080FBF
CAF8-080FBF-SUS
CAF8-080FBL
CAF8-125SBF
CAF8-125SBF-SUS
CAF8-125SBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

685,780 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole107140.01~220.00With Stopper180SPHD-----8030

1,499,290 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole107140.01~220.00With Stopper180SUS304-----8030

408,430 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole107140.01~220.00No180SPHD-----8030

963,408 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate156140.01~220.00With Stopper220SPHDSlotted Holes45(60)75(80)8510012538

1,768,703 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate156140.01~220.00With Stopper220SUS304Slotted Holes45(60)75(80)8510012538

724,663 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate156140.01~220.00No220SPHDSlotted Holes45(60)75(80)8510012538