(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Wheels are made of urethane. Allowable load is 2,000N to 7,500N.
Part Number |
---|
CAF5-080PSL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
832,348 VND | 1 Piece(s) | 12 Day(s) | 10 | fixation | 107 | 140.01~220.00 | No | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 |
Loading...Tải…
Wheel Material | Urethane (Thermosetting Property) | Wheel Characteristics | Abrasion Resistance | Bracket Material | SPHD |
---|
Please check the type/dimensions/specifications of the part CAF5-080PSL in the Caster (F5 Series) (CAF5) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAF5-080PSL trong chuỗi Caster (F5 Series) (CAF5).
Part Number |
---|
CAF5-080FSF |
CAF5-080FSL |
CAF5-080SSF |
CAF5-080SSL |
CAF5-100FSF |
CAF5-100FSL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,157,245 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Swiveling, Through Hole | 107 | 140.01~220.00 | With Stopper | 200 | - | - | - | - | - | 80 | 25 | ||
920,690 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Through Hole | 107 | 140.01~220.00 | No | 200 | - | - | - | - | - | 80 | 25 | ||
1,171,483 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Plate | 107 | 140.01~220.00 | With Stopper | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
928,358 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Plate | 107 | 140.01~220.00 | No | 200 | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 25 | ||
1,455,248 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Through Hole | 128 | 140.01~220.00 | With Stopper | 200 | - | - | - | - | - | 100 | 30 | ||
1,217,601 VND | 1 Piece(s) | 12 Day(s) | 10 | Swiveling, Through Hole | 128 | 140.01~220.00 | No | 200 | - | - | - | - | - | 100 | 30 |