(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster (F5 Series) (CAF5) (Part Number)

Caster (F5 Series) (CAF5)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      832,348VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheels are made of urethane. Allowable load is 2,000N to 7,500N.

Part Number
CAF5-100SSL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

1,224,171 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate128140.01~220.00No200Slotted Holes45(60)75(80)8510010030

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Urethane (Thermosetting Property) Wheel Characteristics Abrasion Resistance Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAF5-100SSL in the Caster (F5 Series) (CAF5) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAF5-100SSL trong chuỗi Caster (F5 Series) (CAF5).

Products like this...

Part Number
CAF5-080SSF
CAF5-080SSL
CAF5-100FSF
CAF5-125FSF
CAF5-125FSL
CAF5-125PSL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

1,171,483 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate107140.01~220.00With Stopper200Slotted Holes45(60)75(80)851008025

928,358 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate107140.01~220.00No200Slotted Holes45(60)75(80)851008025

1,455,248 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole128140.01~220.00With Stopper200-----10030

1,626,460 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole156140.01~220.00With Stopper220-----12535

1,315,487 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole156140.01~220.00No220-----12535

1,218,696 VND

1 Piece(s) 12 Day(s) 10fixation156140.01~220.00No220Slotted Holes45(60)75(80)8510012535