(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster (E3 Series) (CAE3) (Part Number)

Caster (E3 Series) (CAE3)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      364,511VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheels are made of nitrile rubber. Allowable load is 650N to 2,300N.

Part Number
CAE3-080SBF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

712,415 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate10735.01~80.00With Stopper65Slotted Holes45(60)75(80)851008025

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Nitrile Rubber (NBR) Wheel Characteristics No Bracket Material SPHD

Please check the type/dimensions/specifications of the part CAE3-080SBF in the Caster (E3 Series) (CAE3) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAE3-080SBF trong chuỗi Caster (E3 Series) (CAE3).

Products like this...

Part Number
CAE3-080FBF
CAE3-080FBL
CAE3-080PBL
CAE3-080SBL
CAE3-100FBF
CAE3-100FBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

762,018 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole10735.01~80.00With Stopper65-----8025

476,460 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole10735.01~80.00No65-----8025

364,511 VND

1 Piece(s) 12 Day(s) 10fixation10735.01~80.00No65Slotted Holes45(60)75(80)851008025

485,225 VND

1 Piece(s) 12 Day(s) 10Swiveling, Plate10735.01~80.00No65Slotted Holes45(60)75(80)851008025

804,245 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole12835.01~80.00With Stopper80-----10030

518,191 VND

1 Piece(s) 12 Day(s) 10Swiveling, Through Hole12835.01~80.00No80-----10030